Catalog navigation
Селекция на CAD модел
Налични продукти: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HFE68_69 - Spring butterfly hinge/flat/Offset taper hole type
Bill of material
HFE68-120
CODE
code
TYPE
type
Offset taper hole type/Precision
MAT
material
SUR
Surface treatment
SP
Specification
B
120 mm
B1
30 mm
B2
15 mm
D
mm
DD
d
mm
H
16 mm
T
mm
LOAD
load
20 kg
TOR
When horizontally expanded
1±20% N.m
WEI
reference weight
LINK
website link
website link
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Размер
2D
Сваляне на CAD модели