Catalog navigation
CAD Model seçimi
Uygun ürünler: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HFH62_63 - Hidden Hinges I-Type/Plug-In Type
Bill of material
HFH62-60
CODE
code
TYPE
Types of
I-shaped, plug-in type, round hole + taper hole type
UNP
Unplugging direction
SUI
Suitable for interior/exterior doors
interior door
MAT
material
SPCC
SUR
surface treatment
Galvanized
SPE
specification
60
LOAD
Load
18 kg
WEI
reference weight
0.095 kg
LINK
weblink
Website link
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Boyut
2D
CAD modeli indir