Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HFM49 - I-shaped torque butterfly hinge/Circular hole type/Damping type Embedded
Bill of material
HFM49-11.8
CODE
Code
HFM49
TYPE1
Types of
Damping type
TYPE2
Types of
Embedded
TYPE3
Types of
Circular hole type
MAT
Material
1215 environmentally friendly iron
SUR
surface preparation
nickel plating
SPE
specification
A
11.80 mm
A1
4.40 mm
A2
8.6 mm
A3
0.0 mm
A4
3.7 mm
A5
3.7 mm
T
1.5 mm
DD
d
4 mm
N
2 mm
D
2.1 mm
TOR
torque
0.02~0.2 N.m
CKZL
Reference weight
0.001 kg/pcs
LINK
Website link
Website link
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Boyut
2D
CAD modeli indir