Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HFM81 - Flat type dust-free dish hinge, tapered hole type, light load type
Bill of material
HFM81-36
CODE
Code
HFM81
TYPE
Types of
Cone hole type, light load bushing dustproof type
MAT
Material
SUS304
SUR
Surface treatment
mirror reflection
SPE
specification
A
48
A1
36.0
B
36
B1
20
H
9
T
2
DD
d
5
DD1
d1
4.5
LOAD
Load
7
WEI
reference weight(kg/pcs)
0.040
LINK
weblink
webxxx
Additional Information
Recomendaciones
Similar parts
Accesorios recomendados
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimensión
2D
Descarga de modelos CAD