Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HFM95 - Dust free butterfly hinge/I-shaped/Pin type
Bill of material
HFM95-65
CODE
Code
HFM95
TYPE1
type
Pin type
TYPE2
type
Lumbar foramen type+Welding type
SUI
Suitable for interior/exterior doors
Interior door
MAT
Material
SUS304
SPE
specification
65
LOAD
load
20 kg
CKZL
Reference weight
0.06 kg/pcs
LINK
Website link
Website link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models