Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HFN10 - Hidden Hinges I-Shaped¡¤Inward Folding
Bill of material
HFN10-65
CODE
Code
HFN10
TYPE
Type
I-shaped, inwardly folded, round hole + tapered hole type
SUI
Suitable For Interior/Exterior Doors
Built-In Door
MAT
Material
SPCC
SUR
Surface Treatment
Galvanized
SPE
Specifications
65
LOAD
Load
38 kg
WEI
Reference Weight
0.0438 kg
LINK
Network Station
Website Link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models