Catalog navigation
Výběr CAD modelu
Available products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HFN13_14 - Hidden hinge/External folding type/Flat
Bill of material
HFN13-60
CODE
Code
TYPE1
Types of
External folding type
TYPE2
Types of
Welding type
SUI
Suitable for interior/exterior doors
Interior door
MAT
material
SPE
specification
A
17
B
60
B1
30
B2
15
DD
d
5
D
12
H
15
D1
H1
T
CKZL
Reference weight
LINK
Website link
Website link
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimenze
2D
Stáhnout CAD model