Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HFN61 - Concealed hinge/Fixed type/Interior door Thickened type
Bill of material
HFN61-43
CODE
Code
HFN61
TYPE1
type
Fixed type
TYPE2
type
Single row tapered pass
APP
Applicable interior/exterior doors
Interior door
MAT1
subject material
ZDC
MAT2
Connecting pipe material
SUS304
SUR
surface preparation
Sanded chrome plating
SPE
specification
A
29.0 mm
B
43 mm
A1
18.0 mm
A2
11.0 mm
B1
32 mm
B2
22 mm
H
13.0 mm
H1
5.0 mm
T
5.0 mm
D
6.2 mm
DD
d
3.5 mm
WID
Door width
450following
HEI
Door height
700following
LOAD
Load
4 kg
CKZL
Reference weight
0.04 kg/pcs
LINK
Website link
Website link
Additional Information
Recomendações
Similar parts
Equipamentos relacionados
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimensão
2D
Baixar modelos em CAD