Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HFR22 - Zinc Alloy Butterfly Hinge Ladder Type Single Fold
Bill of material
HFR22-90
CODE
Code
HFR22
TYPE
Type
Single Fold, Conical Hole
SUI
Suitable For Interior/Exterior Doors
Built-In Door
MAT
Material
ZDC
SUR
Surface Treatment
Galvanized
SPE
Specifications
90
LOAD
Load
36 kg
WEI
Reference Weight
0.0783 kg
LINK
Website
Website Link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models