Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HFS56 - Zinc Alloy Butterfly Hinges Thickened Eccentric Rotation
Bill of material
HFS56-30
CODE
code
HFS56
TYPE
type
Thick Type, Eccentric Rotation Type, Tap Type
MAT
material
ZDC
SURFACE
surface treatment
Spray (matt black)
SPE
Specification
30
LOAD
load
15 kg
REFERENCE
reference weight
0.09 kg/pcs
LINK
weblink
webxxx
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models