Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HFS71 - Brass butterfly hinge
Bill of material
HFS71-25
CODE
Code
HFS71
TYPE
Types of
Flat/cone type
MAT
Material
brass
SUR
Surface treatment
chrome
SPE
specification
B
25 mm
B1
13 mm
B2
- mm
B3
- mm
N
4 mm
NS
Number of steps
3
LOAD
load
4 Kg
RW
reference weight
0.02 Kg/pcs
LINK
weblink
Website link
Additional Information
Recomendações
Similar parts
Equipamentos relacionados
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimensão
2D
Baixar modelos em CAD