Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HFU37 - Dust-proof magnetic buckle, double-sided suction
Bill of material
HFU37-31
CODE
Code
HFU37
TYPE
Types of
Long dust-proof type, double-sided adsorption
MAT1
shell material
POM
MAT2
Adsorption board material
SUS430
COL1
Shell color
white
COL2
Adsorption board color
-
SPE
specification
L1
38.0
L2
24.0
L3
3.2
L4
40.0
W1
10.0
W2
11.0
W3
5.6
H1
10.0
H2
2.0
TT
t
1.5
P1
31.0
P2
32.0
M
3.0
ATT
Attractive(kgf)
1.4
WEI
reference weight(kg/pcs)
0.014
LINK
URL
Website link
Informazioni aggiuntive
Raccomandazioni
Parti simili
Accessori consigliati
Additional Data
Catalog Vendor Locations
No recommendations available.
Anteprime
3D
Dimensione
2D
Download modelli CAD