Catalog navigation
Селекция на CAD модел
Налични продукти: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HFW76_77 - Roller type, adjustable type, exterior type (extension force 9.8~64N)
Bill of material
HFW76-35
CODE
Code
TYPE
Type
Adjustable type, exterior type
MAT
The main material
PE
COL
color
SPE
specification
35 mm
TRL
Pushing force
0.6 kgf
TCL
Push out force
1 kgf
WEI
reference weight
0.004 kg/pcs
LINK
Web Link
Webxxx
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Размер
2D
Сваляне на CAD модели