Catalog navigation
CAD Model seçimi
Uygun ürünler: 4
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HFX01_11 - Pole
Bill of material
HFX01-L264-T3-L
CODE
Code
TYPE
Types of
Pole
MAT
Material
SUR
Surface treatment
L
264 mm
T
mm
LR
about
A
132 mm
LINK
website link
URL
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Boyut
2D
CAD modeli indir