Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HFX43 - Hand unlocking telescopic strut with unlocking button
Bill of material
HFX43-195
CODE
Code
HFX43
TYPE
Two-point fixed, with unlocking button
MAT1
The main material
SUS304
MAT2
Unlock button material
POM
SUR
Surface treatment
Drawing
SPE
specification
L
195
L1
133
S
62
TEN
Tensile load-bearing(N)
80
WEI
reference weight(kg/pcs)
0.15
LINK
website
Website link
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Boyut
2D
CAD modeli indir