Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HFX57 - Automatic locking type telescopic support rod with safety lock mechanism, fixed at two points for heavy-duty doors
Bill of material
HFX57-200
CODE
code
HFX57
TYPE
type
Two point fixation with safety lock mechanism
MAT
material
SUS304
ST
Surface Treatment
barrel finishing
SPE
specifications
L1
L(max)
200 mm
L2
L(min)
165 mm
W1
29 mm
W2
26 mm
T1
11 mm
T2
8 mm
P
22 mm
TLB
Tensile load-bearing
490 N/1 piece
RW
Reference weight
0.190 kg/pcs
LINK
weblink
weblink
Informazioni aggiuntive
Raccomandazioni
Parti simili
Accessori consigliati
Additional Data
Catalog Vendor Locations
No recommendations available.
Anteprime
3D
Dimensione
2D
Download modelli CAD