Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HFX60 - Automatic locking telescopic support rod/for heavy-duty doors/two-point fixation/with unlocking button
Bill of material
HFX60-250
CODE
Code
HFX60
TYPE
Type
two-point fixation,with unlocking button
MAT
Material
SUS304
SUR
Surface Parapretion
Mirror polishing
GG
specifications
mm
L
250 mm
L1
85 mm
LA
165 mm
LB
60 mm
LOAD
Tensile load-bearing capacity
392 N/pcs
WEI
Reference weight
0.230 kg/pcs
LINK
Website Link
Website Link
PPATH
hfx60/assem/hfx60_asmtpl.prj
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models