Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HFY21 - Button type round bolt: handle knurled type / portable type / dustproof type (short distance, with spring device)
Bill of material
HFY21-40
CODE
code
HFY21
TYPE
type
With spring device/Knurled handle
MAT
material
SUS304
SUR
Surace Preparation
wire drawing
SFS
Specifications
40 mm
RET
Reference weight
0.055 kg/pcs
LINK
wbesite
website link
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Wymiar
2D
Pobierz modele CAD