Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HGA53 - Standard buckle/medium load type/with padlock hole type/long arm type
Bill of material
HGA53-28
CODE
Code
HGA53
TYPE
Type
long arm type,Single hanging lock hole
MAT
Material
SUS304
SUR
Surface Parapretion
Mirror polishing
COLOR
colour
-
GG
specifications
28 mm
LOAD
Tensile load-bearing capacity
50 kgf
WEI
Reference weight
0.1 kg/pcs
LINK
Website Link
Website Link
PPATH
hga53/assem/hga53_asmtpl.prj
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models