Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HGT11 - Slot type, tight type (pushing force 70N)
Bill of material
HGT11-34.5
CODE
code
HGT11
TYPE
Type
tight
INT
installation type
External type
MAT1
ontology material
POM
MAT2
meet material
PA
COL
colour
natural color
SP
Specification
34.5
PUS1
push-in force
5.7 kgf
PUS2
push force
7.1 kgf
WEI
reference weight
0.0045 kg/pcs
LINK
website link
website link
Additional Information
Recomendações
Similar parts
Equipamentos relacionados
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimensão
2D
Baixar modelos em CAD