Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HGY43 - Sealing Strip,EPDM Material,Sponge Foam Type¡¤Round
Bill of material
HGY43-D3-L1
CODE
Code
HGY43
TYPE
Type
Round shape
MAT
Material
EPDM Sponge Foam
COL
Color
Black
HAR
Hardness
Shore A30
TEM
Operating temperature
-40~150℃
D
L
Length (minimum unit 1m)
m
PAC
Whole roll packaging(m/juan)
50M/Role
LINK
Website
Website Link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models