Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HGY85_87 - Seal dustproof type material silicone
Bill of material
HGY85-D2-W-L1
CODE
code
TYPE
type
MAT
material
silica gel
COLOR
colour
PAS
Paste layer
HAR
hadness
Shaw 30+5/-5
OPE
Operating temperature
-40~200℃
D
A
B
L
L length (m) minimum unit 1m
FULL
Full roll packaging (m/roll)
100m/roll
LINK
weblink
webxxx
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models