Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HGY90 - Seal Oil resistant material NBR
Bill of material
HGY90-D2-L1
CODE
code
HGY90
TYPE
type
Oil resistance, round
MAT
material
NBR
COLOR
colour
BLACK
HAR
hardness
Shaw A70
OPE
Operating temperature
-40~120℃
D
L
L length (m) minimum unit 1m
FULL
Full roll packaging (m/roll)
50m/roll
LINK
weblink
webxxx
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models