Catalog navigation
CAD Model seçimi
Uygun ürünler: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
IDA76_78 - Light Duty Type, Inch System, 27 Series, Three Section Type (SUS304)
Bill of material
IDA76-203.2
CODE
code
TYPE
Types of
WID
width
27
MAT
material
SUS304
SUR
surface treatment
HGCD
Rail length
mm
HGXC
Rail travel
225.2 mm
A
143.2 mm
B
163.2 mm
CZ
Load bearing (1 pair)
38kgf
CKZL
reference weight
0.67 kg/pcs
LINK
weblink
webxxx
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Boyut
2D
CAD modeli indir