Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
IDB36_37 - Industrial slide rail/76 series.Three section type/107 series.Three row and three section type/Heavy duty type
Bill of material
IDB36-304.8
CODE
Code
TYPE
Type
Three row and three section type
TYPE1
Type
Full-Length Extension
WIDTH
Width
MAT
Material
SUR
Surface Treatment
HGZD
Length Of Slide Rail
HGXC
Slide Rail Travel
326
A
-- mm
B
149.2 mm
C
273.0 mm
BEARING
Load Bearing
172.1kgf 1副
CKZL
Reference weight
2.87 kg/pcs
LINK
Hyperlinks
Hyperlinks
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models