Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
IDD21_22 - Industrial slide rail/heavy-duty/22 series · two section type
Bill of material
IDD21-130
CODE
Code
TYPE1
type
Two section equation
TYPE2
type
Bidirectional sliding
WID
width
22
MAT
material
CF53
SUR
surface preparation
SLI
Slide length
TRA
Slide travel
76
N
2
CY
Cy
313 N
CZ
Cz
219 N
MX
Mx
2.85 N.m
MY
My
10 N.m
MZ
Mz
15 N.m
CKZL
0.172 kg/pcs
LINK
Website link
Website link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models