Catalog navigation
Wybór modelu CAD
Dostępne producty: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
IDD25_26 - Industrial slide rail/heavy-duty/22 series · three section/inner rail installation
Bill of material
IDD25-130
CODE
Code
TYPE1
type
Three section form
TYPE2
type
Inner rail installation
WID
width
22
MAT
material
CF53
SUR
surface preparation
SLI
Slide length
INS
Installation hole type
TRA
Slide travel
152
N
2
CY
Cy
119 N
CZ
Cz
83 N
MX
Mx
2.85 N.m
MY
My
10.00 N.m
MZ
Mz
15 N.m
CKZL
Reference weight
0.344 kg/pcs
LINK
Website link
Website link
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Wymiar
2D
Pobierz modele CAD