Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
IDE91 - Compact Industrial Slide Rail (Single Piece)/Convex Slide Rail/Convex Slider/Flat Sliding Membrane (Heavy Duty Type)
Bill of material
IDE91-L200-N
CODE
Code
IDE91
TYPE
Type
Convex Slide Rail
TYPE1
Type
Standard Type
MAT
Material
A6061
SUR
Surface Treatment
Hard Anodizing
COLOUR
Color
Silver
L
mm
Enter value for L
mm
cm
inch
ft
AZK
Mounting hole
P
-- mm
DD
d
-- mm
STA
Static Load
1000 N
CKZL
Reference weight
1.14 kg/m
N
2
E
E=[L-(N-1)x150]/2
LINK
Hyperlinks
Hyperlinks
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models