Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
J-HGY03 - Sealing strip electromagnetic shielding type material EPDM
Bill of material
J-HGY03-11-L1
CODE
code
J-HGY03
TYPE
Types of
Electromagnetic shielding type
MAT
Material
EPDM
COL
colour
black
TEM
Operating temperature
-40~150℃
W
width
mm
L
Length (minimum unit 1m)
m
CLA
Clamping plate thickness
1~3 mm
COM
Maximum compression
6 mm
PAC
Whole roll packaging(m/juan)
50m/juan
LINK
weblink
Website link
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Boyut
2D
CAD modeli indir