Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
XAB51 - Square handle ??¡§¡§ exterior type ??¡§¡§ F type
Bill of material
XAB51-L120
CODE
Code
XAB51
TYPE
Types of
F type
MAT
Material
PA6+GF30
YS
colour
black
L
120 mm
H
41 mm
A
13 mm
B
B (common size. white)
12 mm
L1
L
130 mm
DD
d
4.2 mm
DD1
D1-gas source processing component
7.2 mm
HH1
H1-lens
4.2 mm
CKZL
Reference weight (kg/pcs)
0.03
LINK
URL
Website connection
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Boyut
2D
CAD modeli indir