Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
XAE38_40 - Round Handle/Internal and external installation type
Bill of material
XAE38-L80
CODE
Code
TYPE
Types of
Internal And External Installation Type
MAT
Material
SUR
Surface Treatment
L
mm
L1
118 mm
D
10 mm
E
104 mm
H
42 mm
A
16 mm
T
5 mm
M
M5
DD
d
5.4 mm
DD1
d1
10.5 mm
LINK
Website
Website Connection mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models