Catalog navigation
Seleção de modelos em CAD
Available products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
XAE91_93 - Round handle with lid
Bill of material
XAE91-L100
CODE
Code
TYPE
Types of
Cover type
MAT
Material
SUR
Surface treatment
MAT1
Cover material
ABS
COLOR1
Cover color
white
L
100 mm
L1
L
118 mm
H
33.5 mm
HH
h
7 mm
HH1
H1-lens
10 mm
A
18 mm
B
B (common size. white)
11.5 mm
CKZL
Reference weight (kg/pcs)
0.062
LINK
URL
Website connection
Additional Information
Recomendações
Similar parts
Equipamentos relacionados
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimensão
2D
Baixar modelos em CAD