Catalog navigation
Wybór modelu CAD
Dostępne producty: 3
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
XAF81_83 - Angular handle / diagonal type / interior type
Bill of material
XAF81-L204
CODE
code
TYPE
type
interior type,diagonal type
MAT
Material
A6063
SUR
Surface preparation (color)
SYHY
Suitable for the semiconductor industry
-
L
mm
D
25 mm
L1
229 mm
H
90 mm
B
106 mm
HH
h
18 mm
M
6 mm
WEI
Reference Weight
0.64 kg/pcs
LINK
Website Link
Website Link
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Wymiar
2D
Pobierz modele CAD