Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
XAG31_32 - Oval handle ??¨¨ Interior ??¨¨ Type D
Bill of material
XAG31-L117-F
CODE
Code
XAG31
TYPE
Types of
D-Type
MAT
Material
PF
COL
Color
L
mm
H
60 mm
M
8 mm
A
31.5 mm
B
20 mm
LINK
Hyperlinks
Website
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models