Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
XAG56 - Oval Handle¡¤Exterior Type¡¤C Type
Bill of material
XAG56-L120
CODE
Code
XAG56
TYPE
Type
Type C
MAT
Material
PF
YANSE
Color
Black
L
Length Of Slide Rail
mm
B
21 mm
H
£È
mm
L1
mm
A
32 mm
DD
d
mm
DD1
D1-Air Source Treatment Element
mm
HH
£È
7 mm
HH1
H1-Lenses
mm
CKZL
Reference Weight£¨kg/pcs)
LINK
Website
Website Connection
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models