Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
XAG75 - Square handle/Plastic cover type/Exterior type
Bill of material
XAG75-L174
CODE
Code
XAG75
TYPE
Types of
Plastic cover type
MAT
noumenon material
ZDC
MAT1
Face cover material
ABS
SUR
noumenon surface preparation
Chrome plating
COL
Face cover colour
grey
L
174 mm
CKZL
Reference weight
0.33 kg/pcs
LINK
Website link
Website link
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Boyut
2D
CAD modeli indir