Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
XAH91 - Anti-static handle, built-in type
Bill of material
XAH91-L175
CODE
code
XAH91
TYPE
Types of
tube shape
MAT1
Material (core material)
PA
MAT2
Material (coating)
Special elastomer
COLOR
color
blue
OT
Operating temperature
-30°C~80°C
L
175 mm
WEIGHT
reference weight
0.25 kg/pcs
SA
Standard accessories
Cross recessed pan head screw with spring washer M6x10 (stainless steel)
LINK
weblink
Website link
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimenze
2D
Stáhnout CAD model