Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
XAN01 - Round Handle, Foldable Type, Cone Type
Bill of material
XAN01-L100
CODE
Code
XAN01
TYPE
Type
Taper Hole Type
XJB
Cost-Effectiveness
Economy Type
MAT
Material
SUS304
SUR
Surface Treatment
Mirror Polish
L
100 mm
D
9 mm
D1
12.8 mm
H
49 mm
HH
h
19 mm
A
77 mm
T
4 mm
CKZL
Reference Weight£¨kg/pcs)
0.14
LINK
Website
Website Connection
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models