Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
XAT09 - Flat lock/handle press rotary • square free-standing button/ single point
Bill of material
XAT09-A110
CODE
Code
XAT09
TYPE1
Type
Handle Press Rotary Type
TYPE2
Type
Square Standalone Button
TYPE3
Type
Lock Type With Lock Core
MAT1
Base Material
ZDC5
MAT2
Handle Material
ZDC5
MAT3
Tongue material
Q235
SUR1
Base Surface Treatment
Namibian light white
SUR2
Handle Surface Treatment
Namibian light white
SUR3
Lock tongue surface treatment
Galvanized
A
mm
B
35 mm
A1
17 mm
H
30 mm
T
22 mm
AA
a
103 mm
BB
b
27 mm
RW
Reference weight
0.23 kg
LINK
Website Link
Website Link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models