Catalog navigation
Selección de modelo CAD
Productos disponibles: 4
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
XAT51_52 - Flat lock, handle pressing type, type C
Bill of material
XAT51-A112
CODE
Code
TYPE
Types of
MAT
Material
Zinc alloy
SUR
Surface treatment
Bright chrome plating
A
mm
A1
mm
B1
mm
AA
Opening size a
mm
AA1
Opening size a1
mm
AA2
Opening size a2
mm
BB
Opening size b
23 mm
R
Opening size R
3.75 mm
WEI
reference weight
kg
LINK
URL
Website link
Additional Information
Recomendaciones
Similar parts
Accesorios recomendados
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimensión
2D
Descarga de modelos CAD