Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
XAV41_42 - Door Lock Fittings/Single-Point Locking Tongue
Bill of material
XAV41-h0
CODE
Code
TYPE
Type
Single Point Lock Tongue
MAT
Material
SUR
Surface Treatment
HH
h
A
45 mm
B
18 mm
TT
t
4 mm
CKZL
Reference weight
0.08 kg
LINK
Hyperlinks
Hyperlinks
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models