Catalog navigation
Selezione modello CAD
Prodotti disponibili: 6
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
XAX26_27 - Waterproof flat lock ??¡§¡§ Handle pressing rotary type ??¡§¡§ D type
Bill of material
XAX26-A132
CODE
Code
TYPE
Types of
Handle pressing rotary / D type / with lock core
MAT
Material
Zinc alloy
SUR
Surface treatment
A
mm
A1
mm
A2
mm
E
E (black)
mm
T3
mm
AA
Opening size a
mm
AA1
Opening size a1
13 mm
BB
Opening size b
27 mm
WEI
reference weight
kg
LINK
URL
Website link
Informazioni aggiuntive
Raccomandazioni
Parti simili
Accessori consigliati
Additional Data
Catalog Vendor Locations
No recommendations available.
Anteprime
3D
Dimensione
2D
Download modelli CAD