Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
XAY03 - Square handle / curved / interior type
Bill of material
XAY03-L370
CODE
code
XAY03
TYPE
type
Arc type
BAC
Back shape
plane
MAT
Material
A6063
SUR
Surface preparation (color)
Silver Anodized
L
mm
L1
395 mm
A
22 mm
B
31 mm
HH
h
13 mm
H
60 mm
H1
40 mm
LOA
Load Bearing
40 kg
WEI
Reference Weight
0.57 kg/pcs
LINK
Website Link
Website Link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models