Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
CBM01_21 - Caster, Hole Top Movable Type, Medium And Light Load (92¡«170KG)
Bill of material
CBM01-D125-P
CODE
Code
TYPE
Bracket Type
Bottom Type
MAT
Bracket Material
Q235A
SUR
Bracket Surface Treatment
Galvanized
SCXS
Bracket Brake Type
HZB
Bearing Rotary Part
With
LB
Wheel
With
D
mm
LC
Wheel Material
H
mm
F
32 mm
R
mm
R1
mm
K
12 mm
RXZK
Allowable Load
kg
WEI
Reference Weight£¨kg/pcs)
kg
LINK
Website
Website Link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models