Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
CDK06 - Caster, Medium Load Type, Smalltype, Fixed Type
Bill of material
CDK06-D38-NQ
CODE
Code
CDK06
TYPE
Bracket Type
Fixed Type
MAT
Bracket Material
Q235A
SUR
Bracket Surface Treatment
Electrophoresis(Black Paint)
BRA
Bracket Brake Form
-
MAT1
Wheel Material
Strong Nylon
COL
Wheel Color
Black
BEA
Wheel Bearing
Duplex Bearing
D
38 mm
CODE1
Wheel Code
NQ
H
61 mm
F
44.5 mm
A
92 mm
B
64 mm
C
75 mm
E
45 mm
DD
d
6.8 mm
TT
t
3 mm
LOAD
Allowable Load
200 kg
WEI
Reference Weight
0.36 kg
LINK
Web Links
Web Links
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models