Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
CGM11 - Casters ¡¤ Fixed Type ¡¤ Super Heavy Duty
Bill of material
CGM11-D54-NQ
CODE
Code
CGM11
TYPE
Bracket Type
Fixed Type
MAT
Bracket Material
Q235A
SUR
Bracket Surface Treatment
Electrophoresis(Black Paint)
BR
Brake Form
-
MAT1
Wheel Material
Strong Nylon
COL
Wheel Color
BEA
Wheel Bearing
Duplex Bearing
D
mm
WHE
Wheel Code
H
mm
F
50 mm
A
105 mm
B
81 mm
C
88.6 mm
C1
83.4 mm
E
60 mm
DD
d
10.4 mm
TT
t
5 mm
ALL
Allowable Load
kg
WEI
Reference Weight
kg
LINK
Website Link
Website Link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models