Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
CVB29_30 - European style casters/flat bottomed movable type/allowable load of 200kg
Bill of material
CVB29-D60-AD
CODE
code
TYPE
Support type
flat bottomed activity type
MAT
Support material
Q235A
SUR
Surface treatment of brackets
galvanization
TYPE1
Brake Type
MAT1
Wheel material
polyurethane(Wheel part code:AD)
COLOR
Wheel color
light brown(Wheel part code:AD)
ZC
Wheel bearings
Double ball bearing
D
mm
CODE1
Wheel part code
H
80 mm
F
35 mm
A
105 mm
B
80 mm
C
80 mm
C1
76 mm
E
60 mm
DD
d
9.0 mm
R
63 mm
R1
83 mm
LOAD
Allowable load
200 kg
WEI
Reference weight
kg
LINK
Website Link
Website Link
PPATH
cvb29_30/assem/cvb29_30_asmtpl.prj
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models