Catalog navigation
Selezione modello CAD
Prodotti disponibili: 7
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
E-WAC51_76 - Economical Anti-vibration Foot Cup Fixed Adjustment Type Carbon Steel + Rubber Base Type Heavy Duty Type
Bill of material
E-WAC52-D60-M12-L50
CODE
code
TYPE
type
Fixed adjustment type
MAT2
Cover material
MAT1
Screw material
MAT
Bottom material
SUR1
Cover surface treatment
SUR
Screw surface treatment
D
M
L
S
19
H
24.0
V
8
V1
10
LOAD
Bearing (Kg)
600
WEI
Reference weight (Kg/pcs)
0.49
LINK
website link
website link
Informazioni aggiuntive
Raccomandazioni
Parti simili
Accessori consigliati
Additional Data
Catalog Vendor Locations
Loading ...
Anteprime
3D
Dimensione
2D
Download modelli CAD