Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
J-CVA16 - Imported shock-absorbing casters, medium and light load type, fixed type
Bill of material
J-CVA16-D150-US
CODE
Code
J-CVA16
TYPE
Bracket Type
Fixed Type
MAT
Bracket Material
Q235A
SUR
Bracket Surface Treatment
Galvanized
BRA
Bracket Brake Form
-
MAT1
Wheel Material
Polyurethane
COL
Wheel Color
Green
BEA
Wheel Bearing
Single Bearing
D
mm
CODE1
Wheel Code
US
H
183~193 mm
F
38 mm
A
159 mm
B
114 mm
C
133 mm
C1
125 mm
E
86 mm
E1
62 mm
DD
d
13.5 mm
R
125~129 mm
TT
t
4 mm
LOAD
Allowable Load/Three Gears Optional:1St Gear
100 kg
WEI
Reference Weight
4.430 kg
LINK
Web Links
Web Links
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models