Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
wad20 - Heavy-duty foot cup / fine adjustment type / groove type with wrench
Bill of material
WAD20-D70-M20-L114
CODE
code
WAD20
TYPE
type
groove type with wrench,No Rubber Mat
CRA
Base Process
Vehicle base
MAT1
Base Material
SUS304
MAT2
Screw Material
SUS304
D
mm
M
20 mm
L
mm
S
30 mm
S1
10 mm
H
20 mm
V1
16 mm
W
16 mm
VCC
Vertical Carrying Capacity
2000
WEI
Reference Weight
0.465
LINK
Website Link
Website Link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models